RC 2080 SS_W62166+W+ UKS 9P
10701418
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W62166/W62167,1 MTG,IN
- Chain Length (mm): 457.2 mm
- Chain Length (No. of Links): 9 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 1.73
- Pin Length (mm): 32.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 30000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG