RC 24B-2_BLN SSG,IWIS L06 131P KRT
10701358
$0.00
/
- Number of Strands/Width: 2
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 280000 N
- Lubrication: VSK006: Structovis
- Net Weight: 13.98
- Pin Length (mm): 102.2 mm
- REX Minimum Tensile Strength (N): 346000 N
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.2 mm