RC 32B-2_J2 L06 81P+AEG/BS DRW
10701349
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: 0
- Chain Length (mm): 4294.8 mm
- Chain Length (No. of Links): 81 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: AEG-AEG
- ISO Minimum Tensile Strength (N): 450000 N
- Lubrication: VSK006: Structovis
- Net Weight: 19.48
- Pin Length (mm): 123.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 525000 N
- Roller Style: GSL
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG