OBS RC 63 SS_KRV J2 UKS 159P
10701345
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 63 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3028.95 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 1.39
- Pin Length (mm): 29.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 14000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 18.7 mm