OBS RC C16B-1 BG_W536,2/4+B625+ L06 68P
10701344
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W536,2/4+B625,2/1
- Chain Length (mm): 1727.2 mm
- Chain Length (No. of Links): 68 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 3.28
- Pin Length (mm): 38.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 60000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG