OBS RC 80HE-1_B137098,2/16 J2 128P V-I D
10701310
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B137098,2/16
- Chain Length (mm): 3251.2 mm
- Chain Length (No. of Links): 128 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 69200 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.11
- Pin Length (mm): 35.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 80000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG