OBS RC 160-3 E OF_60P (10FT) I/C
10701284
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 14.27 mm
- Roller Diameter (mm): 28.58 mm
- Base Catalog No: 160-3 E OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 60 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 667200 N
- Lubrication: VSK001: RexPro
- Net Weight: 30.46
- Pin Length (mm): 185.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 680400 N
- Roller Style: GSL
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 45.3 mm