RC 50-1_W322,2/2 320P
10701272
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: W322,2/2
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 320 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 21800 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.27
- Pin Length (mm): 20.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 25000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG