RC 80H-1 LB_197P KRT
10701260
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.97
- REX Minimum Tensile Strength (N): 55600 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG