OBS RC 56B-1 WM_J4 L10 221P AGS-AGS DRW
10701256
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 34.32 mm
- Roller Diameter (mm): 53.98 mm
- Attachment Layout: E18302
- Chain Length (mm): 19646.9 mm
- Chain Length (No. of Links): 221 ST
- Chain Pitch (mm): 88.9 mm
- Connecting Link: AGS-AGS
- ISO Minimum Tensile Strength (N): 850000 N
- Lubrication: VSK010: Stabyl
- Net Weight: 36.56
- Pin Length (mm): 114.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 850000 N
- Roller Style: GSL
- Weight unit: KG