OBS RC 12B-1 CB_W450,2/2+2+24A J4 294P V
10701204
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: W450,2/2+2+24A
- Chain Length (mm): 5600.7 mm
- Chain Length (No. of Links): 294 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.33
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG