RC 12B-1_M416-42,CL+ LI J2 L16 1100P DRW
10701143
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 23.8 mm
- Roller Diameter (mm): 47.63 mm
- Attachment Layout: M416-42,CL,1/25
- Chain Length (mm): 20955 mm
- Chain Length (No. of Links): 1.100 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.34
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG