RC 40-3 LB_239P KRT
10701141
$0.00
/
- Number of Strands/Width: 3
- Base Catalog No: 40-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3035.3 mm
- Chain Length (No. of Links): 239 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 41700 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.82
- REX Minimum Tensile Strength (N): 41700 N
- Weight unit: KG