RC 20B-2_BLN SSG,IWIS L06 159P KRT
10701126
$0.00
/
- Number of Strands/Width: 2
- Chain Length (mm): 5048.25 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK006: Structovis
- Net Weight: 7.56
- Pin Length (mm): 76.9 mm
- REX Minimum Tensile Strength (N): 196000 N
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm