RC 843 SS GS_J3 UKS 432P
10701120
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.96 mm
- Roller Diameter (mm): 7.92 mm
- Base Catalog No: 843 SS GS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5486.4 mm
- Chain Length (No. of Links): 432 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 0.63
- Pin Length (mm): 17.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 11000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.28 mm