OBS RC 80HE-3_L06 137P A-A
10701117
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80HE-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3479.8 mm
- Chain Length (No. of Links): 137 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: A-A
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 207600 N
- Lubrication: VSK006: Structovis
- Net Weight: 9.07
- Pin Length (mm): 101.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 240000 N
- Roller Style: FLP
- Transverse Pitch (mm): 32.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 24.4 mm