RC 16B-1 SS_B83269,1/8 J2 199P
10701094
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B83269,1/8
- Chain Length (mm): 5054.6 mm
- Chain Length (No. of Links): 199 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.75
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG