OBS RC 28B-1_SSG L06 48P
10701071
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Base Catalog No: 28B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2133.6 mm
- Chain Length (No. of Links): 48 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 200000 N
- Lubrication: VSK006: Structovis
- Net Weight: 8.85
- Pin Length (mm): 63.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 200000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.8 mm