RC 35-1 LB SS_319P KRT
10701062
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 3038.475 mm
- Chain Length (No. of Links): 319 ST
- Chain Pitch (mm): 9.525 mm
- ISO Chain Number: ISO606-C
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.32
- REX Minimum Tensile Strength (N): 4700 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG