RC 240-1 E C OF_SSG,LB 48P (12FT) I/C
10701049
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.938 in
- Pin Length (in): 4.05 in
- Plate Thickness (in): 0.38 in
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240
- Chain Construction: Cottered
- Chain Length (mm): 3657.6 mm
- Chain Length (No. of Links): 48 ST
- Chain Pitch (mm): 76.2 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 500400 N
- Lubrication: VSK001: RexPro
- Minimum Tensile Strength (lbs): 112500 lb
- Net Weight: 24.26
- Pin Length (mm): 102.8 mm
- REX Minimum Tensile Strength (N): 510300 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 68 mm