OBS RC 12B-1_PIN12B-2,1/1 ST+J2 L06 SP
10701031
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: PIN12B-2,1/1
- Chain Length (mm): 4572 mm
- Chain Length (No. of Links): 240 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-A
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.45
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG