RC 16B-1_W502,2/x_VC-BSCHN
10701013
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: SIEHE BEZEICHNUNG
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 25.4 mm
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.06
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG