RC 16B-2_B94712+RO94713,2 J4 505P V-A SP
10701010
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B94712+RO94713,2
- Chain Length (mm): 12827 mm
- Chain Length (No. of Links): 505 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-A
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK001: RexPro
- Net Weight: 5.58
- Pin Length (mm): 67.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 124000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG