OBS RC 16B-1_W572,1 ZN 15P KI-V R+L DRW
10700975
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W572,1
- Chain Length (mm): 381 mm
- Chain Length (No. of Links): 15 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: KI-V
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.03
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG