OBS RC 100-1_B57584,1+ ZN J2+TF L16 160P
10700968
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B57584,1/10
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 4.13
- Pin Length (mm): 39.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 91500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG