OBS RC C2052 LR_160P (nEU)
10700943
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: C2050 LR
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.27
- Pin Length (mm): 21.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 22200 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.97 mm