OBS RC C30-1 BG_Z83415+ K328,2/2 76P DRW
10700802
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: Z83415,0/12(4X)+14(2X)
- Chain Length (mm): 2280 mm
- Chain Length (No. of Links): 76 ST
- Chain Pitch (mm): 30 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.72
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG