RC 10B-1_B417,1/1 ST+J2+TF L06 252P
10700765
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: B417,1/1
- Chain Length (mm): 4000.5 mm
- Chain Length (No. of Links): 252 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-A
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.02
- Pin Length (mm): 28.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 23800 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG