OBS RC 12B-1_PIN12B-2,2/26 263P USE VC

10700743
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: PIN12B-2,2/26
  • Chain Length (mm): 5010.15 mm
  • Chain Length (No. of Links): 263 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-I
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 1.25
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
QTY