OBS RC 160-1 LB C_59P

10700717
$0.00 /
  • Number of Strands/Width: 1
  • Base Catalog No: 160-1 C
  • Chain Category: Roller Chain
  • Chain Construction: Cottered
  • Chain Length (mm): 2997.2 mm
  • Chain Length (No. of Links): 59 ST
  • Chain Pitch (mm): 50.8 mm
  • Connecting Link: I-I
  • ISO Chain Number: ISO606-A
  • ISO Minimum Tensile Strength (N): 223000 N
  • Lubrication: Link-Belt-Schmierung
  • Net Weight: 9.40
  • REX Minimum Tensile Strength (N): 223000 N
  • Roller Style: 0
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
QTY