OBS RC 16B-1_B143089+ J2 L18 2x2700P V-I
10700702
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B143089/B143090+DS,1/9
- Chain Length (mm): 68580 mm
- Chain Length (No. of Links): 5.400 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 2.79
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG