RC 08B-1_ST 336P/CO
10700672
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 4267.2 mm
- Chain Length (No. of Links): 336 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 17800 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.72
- Pin Length (mm): 16.7 mm
- REX Minimum Tensile Strength (N): 18000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm