RC C38.4H_W824,2+ 107P I-VKA/WI2.8 DRW
10700651
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W824,2/4+2A
- Chain Length (mm): 4108.8 mm
- Chain Length (No. of Links): 107 ST
- Chain Pitch (mm): 38.4 mm
- Connecting Link: I-VKA
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.69
- Pin Length (mm): 35.4 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: TFZ
- Transverse Pitch (mm): 0 mm
- Weight unit: KG