OBS RC 2050_160P (nEU)
10700649
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 2050
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: ISO1275
- Lubrication: VSK001: RexPro
- Net Weight: 0.67
- Pin Length (mm): 21.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 22250 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.97 mm