RC 40B-3_W84797/W88081 71P
10700633
$0.00
/ EA
- Number of Strands/Width: 3
- Pin Diameter (mm): 22.89 mm
- Roller Diameter (mm): 39.37 mm
- Attachment Layout: W84797/W88081
- Chain Length (mm): 4508.5 mm
- Chain Length (No. of Links): 71 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 950000 N
- Lubrication: VSK001: RexPro
- Net Weight: 45.70
- Pin Length (mm): 223.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 950000 N
- Roller Style: GSL
- Transverse Pitch (mm): 72.29 mm
- Weight unit: KG