OBS RC C16B-2_M420-40S,2/DRW L18 474P SP
10700631
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: M520-40S,2/DRW
- Chain Length (mm): 12039.6 mm
- Chain Length (No. of Links): 474 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 5.93
- Pin Length (mm): 67.4 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 124000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG