OBS RC 12B-1_W488/W+ J2 L16 213P I-KA R+
10700622
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: W488/W489,1/3
- Chain Length (mm): 4057.65 mm
- Chain Length (No. of Links): 213 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-KA
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.32
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG