RC 16B-1 SS_J2 69P
10700574
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 1752.6 mm
- Chain Length (No. of Links): 69 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.71
- Pin Length (mm): 35.4 mm
- REX Minimum Tensile Strength (N): 40000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm