RC 24B-1_W740,1/14 139P
10700566
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W740,1/14
- Chain Length (mm): 5295.9 mm
- Chain Length (No. of Links): 139 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.38
- Pin Length (mm): 53.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Weight unit: KG