OBS RC 60HE-1_SSG L06 90P KST Vögele
10700552
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 60HE-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1714.5 mm
- Chain Length (No. of Links): 90 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 41500 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.85
- Pin Length (mm): 28.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 47000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 19.5 mm