OBS RC R140_PIN,MLY IEG/BS 277G
10700546
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 44.5 mm
- Roller Diameter (mm): 72 mm
- Base Catalog No: R140
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 38780 mm
- Chain Length (No. of Links): 277 ST
- Chain Pitch (mm): 140 mm
- Connecting Link: IEG-IEG
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 72.19
- Pin Length (mm): 164.5 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 0 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 112 mm