OBS RC 12B-2 SS_4P I-DI
10700538
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Base Catalog No: 12B-2 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 76.2 mm
- Chain Length (No. of Links): 4 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-DI
- ISO Chain Number: ISO606-B
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.51
- Pin Length (mm): 41.7 mm
- Plate Style: LSW
- Roller Style: FLP
- Transverse Pitch (mm): 19.46 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm