OBS RC 50-1 SH L/A WM_TF L10 119P DRW
10700514
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 20.35 mm
- Roller Diameter (mm): 28.58 mm
- Base Catalog No: 50-1 SH L/A LW
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 6045.2 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK010: Stabyl
- Net Weight: 16.22
- Pin Length (mm): 80 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 330000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 58.3 mm