RC 12B-1 SS_263P
10700500
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-B
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.18
- Pin Length (mm): 22.3 mm
- REX Minimum Tensile Strength (N): 16000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm