OBS RC R88-3 SH WM_L10 203P IEG-I LEADER
10700468
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 34.32 mm
- Roller Diameter (mm): 53.98 mm
- Base Catalog No: R88-3 SH
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 18046.7 mm
- Chain Length (No. of Links): 203 ST
- Chain Pitch (mm): 88.9 mm
- Connecting Link: IEG-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK010: Stabyl
- Net Weight: 117.95
- Pin Length (mm): 327.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 3000000 N
- Roller Style: GSL
- Transverse Pitch (mm): 106.6 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 82 mm