OBS RC 100-2 OF_82P
10700439
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 100-2 OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 2603.5 mm
- Chain Length (No. of Links): 82 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 173740 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.10
- Pin Length (mm): 79.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 177000 N
- Roller Style: FLP
- Transverse Pitch (mm): 35.76 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 27.6 mm