OBS RC 56B-2 WM_PL J4+TF 29P AGL-AGS
10700348
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 34.32 mm
- Roller Diameter (mm): 53.98 mm
- Attachment Layout: 1X
- Chain Length (mm): 2578.1 mm
- Chain Length (No. of Links): 29 ST
- Chain Pitch (mm): 88.9 mm
- Connecting Link: AGL-AGS
- ISO Minimum Tensile Strength (N): 850000 N
- Lubrication: VSK010: Stabyl
- Net Weight: 72.86
- Pin Length (mm): 221.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 850000 N
- Roller Style: GSL
- Transverse Pitch (mm): 106.6 mm
- Weight unit: KG