OBS RC 16B-1 SS_PIN16B-2SS,1/2 J2 804P S
10700345
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: PIN16B-2SS,1/2
- Chain Length (mm): 20421.6 mm
- Chain Length (No. of Links): 804 ST
- Chain Pitch (mm): 25.4 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.98
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG