RC 120-6 E OF_SCC SSG,LB ST SML,RO42 92P
10700328
$0.00
/
- Number of Strands/Width: 6
- Chain Construction: Shepherd's crook
- Chain Length (mm): 3505.2 mm
- Chain Length (No. of Links): 92 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 750600 N
- Lubrication: VSK001: RexPro
- Net Weight: 33.18
- Pin Length (mm): 282.2 mm
- REX Minimum Tensile Strength (N): 762000 N
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm