RC S52W_131P (nEU)
10700327
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 15.24 mm
- Base Catalog No: S52W
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 1.64
- Pin Length (mm): 37.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 33500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 28.96 mm